| Product Name |
Eaton B-Line series pipe rollers and supports
|
| Catalog Number |
B3110-12HDG
|
| UPC |
781011747220
|
| Product Length/Depth |
7.375 in
|
| Product Height |
7.375 in
|
| Product Width |
13.375 in
|
| Product Weight |
26 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
12 in
|
| Thread/rod size |
7/8"-9
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
1200 lbs
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
Cast iron |