| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-16PLN
|
| UPC |
781011060008
|
| Product Length/Depth |
20.75 in
|
| Product Height |
20.75 in
|
| Product Width |
16.375 in
|
| Product Weight |
39 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
16 in
|
| Thread/rod size |
1"-8
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
1200 lbs
|
| Finish |
Plain
|
| Material |
Steel
Cast iron |