下载文档 () / 20
动力,因我们而不同*

B3110-24PLN

Eaton B-Line series adjustable yoke pipe roll, 7.25"Hx7.25"Lx24.6250"W, Cast iron/steel, 1800 load cap, 1-1/2"-6 rod size, Plain, 24"pipe

常用规格

Product Name
Eaton B-Line series adjustable yoke pipe roll
Catalog Number
B3110-24PLN
UPC
781011747510
Product Length/Depth
7.25 in
Product Height
7.25 in
Product Width
24.625 in
Product Weight
116.3 lb
Certifications
ANSI

Application

Application
Support pipe where movement occurs
Pipe size - max
24 in

Model

Thread/rod size
1-1/2"-6
Type
Adjustable steel yoke pipe roll

Load rating/capacity

Load capacity
1800 lbs

Material/finish

Finish
Plain
Material
Cast iron
Steel

导出产品规格