| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-2ZN
|
| UPC |
781011747459
|
| Product Length/Depth |
4.75 in
|
| Product Height |
4.75 in
|
| Product Width |
2.875 in
|
| Product Weight |
1.23 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
2 in
|
| Thread/rod size |
3/8"-16
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
150 lbs
|
| Finish |
Electro-plated
|
| Material |
Steel
Cast iron |