| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-3ZN
|
| UPC |
781011747695
|
| Product Length/Depth |
6.625 in
|
| Product Height |
6.625 in
|
| Product Width |
3.875 in
|
| Product Weight |
2.06 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
3 in
|
| Thread/rod size |
1/2"-13
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
310 lbs
|
| Finish |
Electro-plated
|
| Material |
Steel
Cast iron |