| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-4PLN
|
| UPC |
781011059651
|
| Product Length/Depth |
7.875 in
|
| Product Height |
7.875 in
|
| Product Width |
4.875 in
|
| Product Weight |
3.44 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
4 in
|
| Thread/rod size |
5/8"-11
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
475 lbs
|
| Finish |
Plain
|
| Material |
Steel
Cast iron |