| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-5ZN
|
| UPC |
781011747985
|
| Product Length/Depth |
10.375 in
|
| Product Height |
10.375 in
|
| Product Width |
5.9375 in
|
| Product Weight |
6 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
5 in
|
| Thread/rod size |
5/8"-11
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
685 lbs
|
| Finish |
Electro-plated
|
| Material |
Cast iron
Steel |