| Product Name |
Eaton B-Line series pipe rollers and supports
|
| Catalog Number |
B3110-6HDG
|
| UPC |
781011748012
|
| Product Length/Depth |
10.375 in
|
| Product Height |
10.375 in
|
| Product Width |
7 in
|
| Product Weight |
8 lb
|
| Certifications |
ANSI
|
| Application |
Support pipe where movement occurs
|
| Pipe size - max |
6 in
|
| Thread/rod size |
3/4"-10
|
| Type |
Adjustable steel yoke pipe roll
|
| Load capacity |
780 lbs
|
| Finish |
Hot-dipped galvanized
|
| Material |
Cast iron
Steel |