| Product Name |
Eaton B-Line series pipe roll with sockets
|
| Catalog Number |
B3114-16PLN
|
| UPC |
781011062941
|
| Product Length/Depth |
19.75 in
|
| Product Height |
16.25 in
|
| Product Width |
19.75 in
|
| Product Weight |
24.97 lb
|
| Certifications |
ANSI
|
| Application |
Double rod design provide support for greater load
|
| Pipe size - max |
16 in
|
| Special features |
Not for continuous cycling applications
|
| Thread/rod size |
1"-8
|
| Load capacity |
3970 lbs
|
| Finish |
Plain
|
| Material |
Steel
Cast iron |