下载文档 () / 20
动力,因我们而不同*

B3114-20ZN

Eaton B-Line series pipe roll with sockets, 20.25"Hx24.25"Lx24.25"W, Steel/cast iron, 4550 load, 1-1/4"-7 rod size, Electro-plated, 20"pipe

常用规格

Product Name
Eaton B-Line series pipe roll with sockets
Catalog Number
B3114-20ZN
UPC
781011748586
Product Length/Depth
24.25 in
Product Height
20.25 in
Product Width
24.25 in
Product Weight
36.37 lb
Certifications
ANSI

Application

Application
Double rod design provide support for greater load
Pipe size - max
20 in

Model

Special features
Not for continuous cycling applications
Thread/rod size
1-1/4"-7
Type
Pipe Roll With Sockets

Load rating/capacity

Load capacity
4550 lbs

Material/finish

Finish
Electro-plated
Material
Steel
Cast iron

导出产品规格