| Product Name |
Eaton B-Line series pipe roll with sockets
|
| Catalog Number |
B3114-21/2PLN
|
| UPC |
781011062545
|
| Product Length/Depth |
4.875 in
|
| Product Height |
3.125 in
|
| Product Width |
4.875 in
|
| Product Weight |
1.4 lb
|
| Certifications |
ANSI
|
| Application |
Double rod design provide support for greater load
|
| Pipe size - max |
2.5 in
|
| Special features |
Not for continuous cycling applications
|
| Thread/rod size |
1/2"-13
|
| Load capacity |
660 lbs
|
| Finish |
Plain
|
| Material |
Steel
Cast iron |