| Product Name |
Eaton B-Line series pipe roll with sockets
|
| Catalog Number |
B3114-6ZN
|
| UPC |
781011748883
|
| Product Length/Depth |
9.5625 in
|
| Product Height |
6.875 in
|
| Product Width |
9.5625 in
|
| Product Weight |
5.04 lb
|
| Certifications |
ANSI
|
| Application |
Double rod design provide support for greater load
|
| Pipe size - max |
6 in
|
| Special features |
Not for continuous cycling applications
|
| Thread/rod size |
3/4"-10
|
| Type |
Pipe Roll With Sockets
|
| Load capacity |
1070 lbs
|
| Finish |
Electro-plated
|
| Material |
Cast iron
Steel |