| Product Name |
Eaton B-Line series pipe roll with sockets
|
| Catalog Number |
B3114NM-20
|
| UPC |
799038700173
|
| Product Length/Depth |
24.25 in
|
| Product Height |
20.25 in
|
| Product Width |
24.25 in
|
| Product Weight |
36.37 lb
|
| Certifications |
Not Applicable
|
| Application |
Double rod design provide support for greater load
|
| Pipe size - max |
8 in
|
| Special features |
Not for continuous cycling applications
|
| Thread/rod size |
7/8"-9
|
| Load capacity |
1350 lbs
|
| Material |
Cast iron
Steel |