下载文档 () / 20
动力,因我们而不同*

B3117SL-36TO42PLN

Eaton B-Line series roller stand, 19.9063" H x 20" L x 9" W, Steel, 12000 Lbs load cap, Plain

常用规格

Product Name
Eaton B-Line series roller stand
Catalog Number
B3117SL-36TO42PLN
UPC
781011065638
Product Length/Depth
20 in
Product Height
19.90625 in
Product Width
9 in
Product Weight
103.86 lb
Certifications
ANSI

Application

Application
Designed to support pipe where movement

Model

Style
Steel roller stand

Load rating/capacity

Load capacity
12000 lbs

Material/finish

Finish
Plain
Material
Steel

导出产品规格