下载文档 () / 20
动力,因我们而不同*

B3117SL-4TO6HDG

Eaton B-Line series roller stand, 5.0938" H x 9.8750" L x 9" W, Steel, 950 Lbs load cap, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series roller stand
Catalog Number
B3117SL-4TO6HDG
UPC
781011750084
Product Length/Depth
9.875 in
Product Height
5.09375 in
Product Width
9 in
Product Weight
6.31 lb
Certifications
ANSI

Application

Application
Designed to support pipe where movement

Model

Style
Steel roller stand
Type
Steel Roller Stand

Load rating/capacity

Load capacity
950 lbs

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格