下载文档 () / 20
动力,因我们而不同*

B3118SL-12TO14HDG

Eaton B-Line series adjustable roller stand with base plate, 9.9063" H x 13" L x 8" W, Steel, 3075 Lbs load cap, Hot-dipped galvanized

常用规格

Product Name
Eaton B-Line series adjustable roller stand with base plate
Catalog Number
B3118SL-12TO14HDG
UPC
799038689690
Product Length/Depth
13 in
Product Height
9.90625 in
Product Width
8 in
Product Weight
36.12 lb
Certifications
ANSI

Application

Application
Designed to support pipe where movement

Model

Style
Adjustable roller stand with base plate

Load rating/capacity

Load capacity
3075 lbs

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

导出产品规格