| Product Name |
Eaton B-Line series roller chair
|
| Catalog Number |
B3120-16PLN
|
| UPC |
781011066949
|
| Product Length/Depth |
21 in
|
| Product Height |
9.625 in
|
| Product Width |
16 in
|
| Product Weight |
32.48 lb
|
| Certifications |
ANSI
|
| Application |
Used when ceiling suspension is impractical
|
| Pipe size - max |
16 in
|
| Style |
Roller chair
|
| Thread/rod size |
8
|
| Load capacity |
3970 lbs
|
| Finish |
Plain
|
| Material |
Steel
Cast iron |