| Product Name |
Eaton B-Line series roller chair
|
| Catalog Number |
B3120-18PLN
|
| UPC |
781011066987
|
| Product Length/Depth |
23 in
|
| Product Height |
10.4375 in
|
| Product Width |
20 in
|
| Product Weight |
41.2 lb
|
| Certifications |
ANSI
|
| Application |
Used when ceiling suspension is impractical
|
| Pipe size - max |
18 in
|
| Style |
Roller chair
|
| Thread/rod size |
9
|
| Load capacity |
4200 lbs
|
| Finish |
Plain
|
| Material |
Cast iron
Steel |