| Product Name |
Eaton B-Line series roller chair
|
| Catalog Number |
B3120-20ZN
|
| UPC |
781011751067
|
| Product Length/Depth |
25 in
|
| Product Height |
11.5 in
|
| Product Width |
10 in
|
| Product Weight |
56.3 lb
|
| Certifications |
ANSI
|
| Application |
Used when ceiling suspension is impractical
|
| Pipe size - max |
20 in
|
| Style |
Roller chair
|
| Thread/rod size |
10
|
| Type |
Roller chair
|
| Load capacity |
4550 lbs
|
| Finish |
Electro-plated
|
| Material |
Cast iron
Steel |