| Product Name |
Eaton B-Line series roller chair
|
| Catalog Number |
B3120-21/2PLN
|
| UPC |
781011066543
|
| Product Length/Depth |
5.375 in
|
| Product Height |
2.5625 in
|
| Product Width |
2.5 in
|
| Product Weight |
1.46 lb
|
| Certifications |
ANSI
|
| Application |
Used when ceiling suspension is impractical
|
| Pipe size - max |
2.5 in
|
| Style |
Roller chair
|
| Thread/rod size |
1.25
|
| Load capacity |
660 lbs
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
Cast iron |