| Product Name |
Eaton B-Line series roller chair
|
| Catalog Number |
B3120-24PLN
|
| UPC |
781011750916
|
| Product Length/Depth |
30 in
|
| Product Height |
13.875 in
|
| Product Width |
24 in
|
| Product Weight |
77.02 lb
|
| Certifications |
ANSI
|
| Application |
Used when ceiling suspension is impractical
|
| Pipe size - max |
2.5 in
|
| Style |
Roller chair
|
| Thread/rod size |
1.25
|
| Type |
Roller chair
|
| Load capacity |
660 lbs
|
| Finish |
Plain
|
| Material |
Cast iron
Steel |