下载文档 () / 20
动力,因我们而不同*

B3120-3 1/2PLN

Eaton B-Line series roller chair, 2.5" H x 6.75" L x 1" W, Cast iron and steel, 750 Lbs load cap

常用规格

Product Name
Eaton B-Line series roller chair
Catalog Number
B3120-3 1/2PLN
UPC
781011066628
Product Length/Depth
6.75 in
Product Height
2.5 in
Product Width
1 in
Product Weight
1.72 lb
Certifications
UL

Model

Special features
Roller chair

Load rating/capacity

Load capacity
750 lbs

Material/finish

Material
Cast iron
Steel

导出产品规格