下载文档 () / 20
动力,因我们而不同*

B3120-6PLN

Eaton B-Line series roller chair, 4.7188" H x 9.75" L x 6" W, Steel/cast iron, 1070 Lbs load cap, 3.125 rod size, Plain, 6" max pipe size

常用规格

Product Name
Eaton B-Line series roller chair
Catalog Number
B3120-6PLN
UPC
781011066741
Product Length/Depth
9.75 in
Product Height
4.71875 in
Product Width
6 in
Product Weight
6.2 lb
Certifications
ANSI

Application

Application
Used when ceiling suspension is impractical
Pipe size - max
6 in

Model

Style
Roller chair
Thread/rod size
3.125

Load rating/capacity

Load capacity
1070 lbs

Material/finish

Finish
Plain
Material
Steel
Cast iron

导出产品规格