下载文档 () / 20
动力,因我们而不同*

B3120-8PLN

Eaton B-Line series roller chair, 5.5313" H x 12" L x 8" W, Cast iron/steel, 1350 Lbs load cap, 3.375 rod size, Plain, 8" max pipe size

常用规格

Product Name
Eaton B-Line series roller chair
Catalog Number
B3120-8PLN
UPC
781011066789
Product Length/Depth
12 in
Product Height
5.53125 in
Product Width
8 in
Product Weight
8.74 lb
Certifications
ANSI

Application

Application
Used when ceiling suspension is impractical
Pipe size - max
8 in

Model

Style
Roller chair
Thread/rod size
3.375

Load rating/capacity

Load capacity
1350 lbs

Material/finish

Finish
Plain
Material
Cast iron
Steel

导出产品规格