下载文档 () / 20
动力,因我们而不同*

B3122-12ZN

Eaton B-Line series adjustable roller support, 7.8125"Hx15.8125"Lx12"W, Steel/cast iron, 2400 load, 7/8"-9 rod size, Electro-plated, 12"pipe

常用规格

Product Name
Eaton B-Line series adjustable roller support
Catalog Number
B3122-12ZN
UPC
782051425260
Product Length/Depth
15.8125 in
Product Height
7.8125 in
Product Width
12 in
Product Weight
38.17 lb
Certifications
ANSI

Application

Application
Designed for suspending pipe
Pipe size - max
12 in

Model

Style
Adjustable roller support
Thread/rod size
7/8"-9
Type
Adjustable Roller Support

Load rating/capacity

Load capacity
2400 lbs

Material/finish

Finish
Electro-plated
Material
Steel
Cast iron

导出产品规格