下载文档 () / 20
动力,因我们而不同*

B3122-2ZN

Eaton B-Line series adjustable roller support, 4.9063"Hx4.1250"Lx2"W, Steel/cast iron, 600 load, 3/8"-16 rod size, Electro-plated, 2"pipe

常用规格

Product Name
Eaton B-Line series adjustable roller support
Catalog Number
B3122-2ZN
UPC
782051432480
Product Length/Depth
4.125 in
Product Height
4.90625 in
Product Width
2 in
Product Weight
3.23 lb
Certifications
ANSI

Application

Application
Designed for suspending pipe
Pipe size - max
2 in

Model

Style
Adjustable roller support
Thread/rod size
3/8"-16
Type
Adjustable Roller Support

Load rating/capacity

Load capacity
600 lbs

Material/finish

Finish
Electro-plated
Material
Steel
Cast iron

导出产品规格