下载文档 () / 20
动力,因我们而不同*

B3122A-8HDGW/SS4

Eaton B-Line series pipe rollers and supports, 14.47" height, 8.875" length, 8" width, Designed for supporting and guiding pipe, Steel, Adjustable Double Roller Guide, 8, 7/8-9, Stainless steel type 304

常用规格

Product Name
Eaton B-Line series pipe rollers and supports
Catalog Number
B3122A-8HDGW/SS4
UPC
782051474657
Product Length/Depth
8.875 in
Product Height
14.46875 in
Product Width
8 in
Product Weight
22.77 lb
Certifications
ANSI

Application

Application
Designed for supporting and guiding pipe
Pipe size - max
8 in

Model

Style
Adjustable double roller guide
Thread/rod size
7/8"-9
Type
Adjustable Double Roller Guide

Material/finish

Finish
Stainless steel type 304
Material
Steel

导出产品规格