| Product Name |
Eaton B-Line series roller support
|
| Catalog Number |
B3124-12TO14PLN
|
| UPC |
782051438611
|
| Product Length/Depth |
11.25 in
|
| Product Height |
7 in
|
| Product Width |
7.5 in
|
| Product Weight |
16.6 lb
|
| Certifications |
Not Applicable
|
| Application |
Designed for supporting pipe
|
| Style |
Roller support
|
| Thread/rod size |
1"-8
|
| Type |
Roller support
|
| Load capacity |
1300 lbs
|
| Finish |
Plain
|
| Material |
Steel
|