| Product Name |
Eaton B-Line series double bolt pipe clamp
|
| Catalog Number |
B3144-1 ZN
|
| UPC |
782051738674
|
| Product Length/Depth |
5.188 in
|
| Product Height |
0.188 in
|
| Product Width |
1 in
|
| Product Weight |
0.77 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
3/8"-16
|
| Type |
Double bolt pipe clamp
|
| Material |
Steel
|