| Product Name |
Eaton B-Line series double bolt pipe clamp
|
| Catalog Number |
B3144-2 PLN
|
| UPC |
782051708769
|
| Product Length/Depth |
8.75 in
|
| Product Height |
0.25 in
|
| Product Width |
1.25 in
|
| Product Weight |
2.51 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
5/8"-11
|
| Type |
Double bolt pipe clamp
|
| Material |
Steel
|