| Product Name |
Eaton B-Line series double bolt pipe clamp
|
| Catalog Number |
B3144-4 ZN
|
| UPC |
782051708813
|
| Product Length/Depth |
12.438 in
|
| Product Height |
0.375 in
|
| Product Width |
2 in
|
| Product Weight |
7.45 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
3/4"-10
|
| Type |
Double bolt pipe clamp
|
| Material |
Steel
|