| Product Name |
Eaton B-Line series double bolt pipe clamp
|
| Catalog Number |
B3144-6 ZN
|
| UPC |
782051708844
|
| Product Length/Depth |
16 in
|
| Product Height |
0.375 in
|
| Product Width |
2.5 in
|
| Product Weight |
12.61 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
7/8"-9
|
| Type |
Double bolt pipe clamp
|
| Material |
Steel
|