| Product Name |
Eaton B-Line series pipe covering protection saddle
|
| Catalog Number |
B3163-16PLN
|
| UPC |
781011094362
|
| Product Length/Depth |
16 in
|
| Product Height |
2.5 in
|
| Product Width |
10.25 in
|
| Product Weight |
11.63 lb
|
| Certifications |
UL Listed
|
| Type |
Pipe covering protection saddle
|
| Load capacity |
7200 lb
|
| Finish |
Plain
|
| Material |
Steel
|