Eaton B-Line series ring and bolt hanger, 4.3125" H x 4.3125" D, Steel, 200 Lbs load cap, 2.5" max pipe size
| Product Name |
Eaton B-Line series ring and bolt hanger
|
| Catalog Number |
B3175-2 1/2 GLV
|
| UPC |
781011104214
|
| Product Height |
4.3125 in
|
| Product Weight |
0.27 lb
|
| Certifications |
UL/CUL listed
|
| Pipe size - max |
2.5 in
|
| Size |
5/16 inch-18 bolt size
|
| Type |
Ring and bolt hanger
|
| Load capacity |
200 lbs
|
| Material |
Steel
|