| Product Name |
Eaton B-Line series extended leg pipe strap
|
| Catalog Number |
B3180-1 SS4
|
| UPC |
782051740820
|
| Product Length/Depth |
4.56 in
|
| Product Height |
1.5 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.26 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
1 in
|
| Bolt/pin size |
7/16"
|
| Special features |
Support pipe fitting vertically
|
| Type |
Standard pipe stripe
|
| Material |
Steel
|