| Product Name |
Eaton B-Line series flush mount pipe strap
|
| Catalog Number |
B3180FL-2 1/2 PLN
|
| UPC |
782051711714
|
| Product Length/Depth |
6.25 in
|
| Product Height |
2.75 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.02 lb
|
| Certifications |
Not Applicable
|
| Pipe size - max |
2.5 in
|
| Bolt/pin size |
7/16"
|
| Special features |
Pipe fit vertically wall ceilling flush mount
|
| Type |
Flush mount pipe strap
|
| Load capacity |
610 lbs
|
| Material |
Steel
|