Eaton B-Line series extension split pipe clamp, 0.5630" H x 3.2810" L x 2.8120" W, Malleable iron, Zinc finish, 1.5" max pipe size
| Product Name |
Eaton B-Line series extension split pipe clamp
|
| Catalog Number |
B3198R-1 1/2ZN
|
| UPC |
781011121754
|
| Product Length/Depth |
3.281 in
|
| Product Height |
0.563 in
|
| Product Width |
2.812 in
|
| Product Weight |
0.32 lb
|
| Certifications |
Not Applicable
|
| Application |
Suspended non insulated pipe horizontal or vertical
|
| Pipe size - max |
1.5 in
|
| Model |
Extension split pipe clamp
|
| Type |
Type 12
|
| Finish |
Zinc
|
| Material |
Malleable iron
|