Eaton B-Line series extension split pipe clamp, 1.1880" H x 6.6880" L x 5.75" W, Malleable iron, Zinc finish, 4" max pipe size
| Product Name |
Eaton B-Line series extension split pipe clamp
|
| Catalog Number |
B3198R-4ZN
|
| UPC |
781011122072
|
| Product Length/Depth |
6.688 in
|
| Product Height |
1.188 in
|
| Product Width |
5.75 in
|
| Product Weight |
1.6 lb
|
| Certifications |
Not Applicable
|
| Application |
Suspended non insulated pipe horizontal or vertical
|
| Pipe size - max |
4 in
|
| Model |
Extension split pipe clamp
|
| Type |
Type 12
|
| Finish |
Zinc
|
| Material |
Malleable iron
|