Eaton B-Line series eye nut, 2.6875" H x 1.5" D, Forged steel, 1010 Lbs load cap, 1/2"-13 thread/rod size, 750 op temp
| Product Name |
Eaton B-Line series eye nut
|
| Catalog Number |
B3200-1/2ZN
|
| UPC |
781011771942
|
| Product Height |
2.6875 in
|
| Product Weight |
0.6 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
750 °F
|
| Special features |
Used with B3140, B3141, B3144, B3200 & B3142
|
| Thread/rod size |
1/2"-13
|
| Type |
Weldless eye nut
|
| Load capacity |
1010 lb
|
| Finish |
Electro-plated zinc
|
| Material |
Forged steel
|