Eaton B-Line series clevis, 5.25" H x 1.5" L x 1.5" W, Forged steel, 2530 Lb load, 3/4"-10 thread/rod size, 750 op temp
| Product Name |
Eaton B-Line series clevis
|
| Catalog Number |
B3201-3/4W/NBPLN
|
| UPC |
781011124625
|
| Product Length/Depth |
1.5 in
|
| Product Height |
5.25 in
|
| Product Width |
1.5 in
|
| Product Weight |
2.5 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
750 °F
|
| Special features |
Hanger Rod is not included used with B3205
|
| Thread/rod size |
3/4"-10
|
| Type |
Forged steel clevis with pin
|
| Load capacity |
2530 lb
|
| Material |
Forged steel
|