Eaton B-Line series clevis, 7.6250" H x 0.8130" L x 0.8130" W, Forged steel, 572 Lbs load cap, 3/8"-16 thread/rod size, 750 op temp
| Product Name |
Eaton B-Line series clevis
|
| Catalog Number |
B3201-3/8W/PINZN
|
| UPC |
781011773106
|
| Product Length/Depth |
0.813 in
|
| Product Height |
7.625 in
|
| Product Width |
0.813 in
|
| Product Weight |
3.05 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
750 °F
|
| Special features |
Hanger Rod is not included used with B3205
|
| Thread/rod size |
3/8"-16
|
| Type |
Forged steel clevis with pin
|
| Load capacity |
572 lb
|
| Finish |
Electro-plated zinc
|
| Material |
Forged steel
|