Eaton B-Line series turnbuckle, 8.25" H x 3" L x 0.38" W, Forged steel, 2530 Lbs load cap, 3/4"-10 thread/rod size, Turnbuckle
| Product Name |
Eaton B-Line series turnbuckle
|
| Catalog Number |
B3202-3/4X6HDG
|
| UPC |
799038667094
|
| Product Length/Depth |
3 in
|
| Product Height |
8.25 in
|
| Product Width |
0.38 in
|
| Product Weight |
1.3 lb
|
| Certifications |
Not Applicable
|
| Special features |
Hanger Rod is not included used with B3205
|
| Thread/rod size |
3/4"-10
|
| Type |
Turnbuckle
|
| Load capacity |
2530 lb
|
| Material |
Forged steel
|