Eaton B-Line series all threaded rod, 24" H x 0.63" D, Steel, 572 Lbs load, 3/8"-16 thread/rod size, 2.5" thread length, 750 op temp
| Product Name |
Eaton B-Line series all threaded rod
|
| Catalog Number |
B3205-3/8X24ZN
|
| UPC |
799038494010
|
| Product Length/Depth |
24 in
|
| Product Height |
0.375 in
|
| Product Width |
0.375 in
|
| Product Weight |
0.58 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
750 °F
|
| Thread length |
2.5 in
|
| Thread/rod size |
3/8"-16
|
| Type |
Threaded rod with (right & left hand threads)
|
| Load capacity |
572 lb
|
| Material |
Steel
|