Eaton B-Line series eye rod, 6" H x 0.5" D, Steel, 440 load cap, 1/2"-13 rod size, 2.5" thread len, 650 temp, Eye rod (right-hand threads)
| Product Name |
Eaton B-Line series eye rod
|
| Catalog Number |
B3210-1/2X6PLN
|
| UPC |
782051515282
|
| Product Height |
6 in
|
| Product Weight |
0.26 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
650 °F
|
| Special features |
Welded eye allows for heavier loads
|
| Thread length |
2.5 in
|
| Thread/rod size |
1/2"-13
|
| Type |
Eye rod (right-hand threads)
|
| Load capacity |
440 lb
|
| Material |
Steel
|