Eaton B-Line series eye rod, 12" H x 0.5" D, Steel, 1057 Lbs load cap, 1/2"-13 thread/rod size, 2.5" thread length, 750 op temp
| Product Name |
Eaton B-Line series eye rod
|
| Catalog Number |
B3211-1/2X12PLN
|
| UPC |
799038449188
|
| Product Height |
12 in
|
| Product Weight |
0.5 lb
|
| Certifications |
Not Applicable
|
| Operating temperature - max |
750 °F
|
| Special features |
Welded eye allows for heavier loads
|
| Thread length |
2.5 in
|
| Thread/rod size |
1/2"-13
|
| Type |
Eye rod (left-hand threads)
|
| Load capacity |
1057 lb
|
| Material |
Steel
|