Eaton B-Line series J-bolt, 2" H x 0.5" D, Steel, 240 Lbs load cap, 3/8"-16 thread/rod size, 2" thread length
| Product Name |
Eaton B-Line series J-bolt
|
| Catalog Number |
B3212-3/8X2ZN
|
| UPC |
782051551235
|
| Product Height |
2 in
|
| Product Weight |
0.58 lb
|
| Certifications |
Not Applicable
|
| Special features |
Used with beam flang or purlin
|
| Thread length |
2 in
|
| Thread/rod size |
3/8"-16
|
| Type |
J-Bolt
|
| Load capacity |
240 lb
|
| Material |
Steel
|