Eaton B-Line series coach screw rod, 10" H x 0.625" D, Steel, 390 Lbs load cap, 3/8"-16 thread/rod size, 2.5" thread length
| Product Name |
Eaton B-Line series coach screw rod
|
| Catalog Number |
B3213-3/8X10PLN
|
| UPC |
781011149062
|
| Product Height |
10 in
|
| Product Weight |
0.241 lb
|
| Certifications |
Not Applicable
|
| Special features |
Used with (SC3228) hanger rod stiffener
|
| Thread length |
2.5 in
|
| Thread/rod size |
3/8"-16
|
| Type |
Coach screw rod
|
| Load capacity |
390 lb
|
| Material |
Steel
|