下载文档 () / 20
动力,因我们而不同*

B3220-1/2X3/8ZN

Eaton B-Line series rod coupling, 2.1250" H x 1.75" D, Malleable iron, 730 Lbs load cap, 1/2"-13 to 3/8"-16 thread/rod size, Rod coupling

常用规格

Product Name
Eaton B-Line series rod coupling
Catalog Number
B3220-1/2X3/8ZN
UPC
781011153458
Product Height
2.125 in
Product Weight
0.2 lb
Certifications
Not Applicable

Model

Thread/rod size
1/2"-13 to 3/8"-16
Type
Rod coupling

Load rating/capacity

Load capacity
730 lb

Material/finish

Material
Malleable iron

导出产品规格