Eaton B-Line series rod coupling, 2.6250" H x 1.5" D, Malleable iron, 3230 Lbs load, 3/4"-10 thread/rod size, Rod coupling
| Product Name |
Eaton B-Line series rod coupling
|
| Catalog Number |
B3220-3/4ZN
|
| UPC |
781011153175
|
| Product Height |
2.625 in
|
| Product Weight |
0.42 lb
|
| Certifications |
Not Applicable
|
| Thread/rod size |
3/4"-10
|
| Type |
Rod coupling
|
| Load capacity |
3230 lb
|
| Material |
Malleable iron
|