| Product Name |
Eaton B-Line series adjustable fitting
|
| Catalog Number |
B335-1ZN
|
| UPC |
781011572235
|
| Product Length/Depth |
4.6875 in
|
| Product Height |
4.6875 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.78 lb
|
| Certifications |
Not Applicable
|
| Type |
Two hole adjustable hinge
|
| Finish |
Electro-plated
|
| Material |
Steel
|